For a complete list of all drivers from Keysight, please visit www.keysight.com/find/drivers

Keysight IVI drivers also require the Keysight IO Libraries Suite to be installed. To get the latest release of the IO Libraries Suite, go to www.keysight.com/find/iosuite

Current Version Details
Version 2.0.0.0
Models Supported 81180A, 81180B
Driver Type IVI-C (32-bit)*
IVI-COM (32-bit)*
MATLAB (32-bit)*
IVI Classes Supported IviDriver 1.0
IviFgen 3.0
Minimum IVI Shared Components Version 2.0.0.0

*This driver will install on 32-bit Windows XP/7 and 64-bit Windows 7, but can only be used in 32-bit applications. For more information see https://wikipedia.org/wiki/WoW64

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2012-03-29 2.0.0.0 Added support for 81180B.
Release Date Version
2012-03-29 2.0.0.0
Version Description
Added support for 81180B.

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Download.

How to Install

  • Run the downloaded installer

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7
  • Windows XP

Supported Instruments

  • 81180A, 81180B
No previous versions available
SHOW MORE