이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

IntuiLink Data Capture for Keysight Oscilloscopes

Keysight IntuiLink Data Capture for Keysight Oscilloscopes offers the following capabilities depending on the instrument model:

  • Download bitmap, plotter image, or printer image from an instrument.
  • Download waveform data from an oscilloscope in ASCII XY format or .ALB format for use with the B4610A offline analysis software.
  • Save and restore instrument settings.
  • Print the screens and images to a printer with multiple images per page.
  • Support for USB, LAN, and GPIB interfaces (just USB and LAN on 4000 X-Series and 7000 Series, just USB on 1000 Series and 1000B Series).

Keysight IntuiLink Data Capture requires the Keysight I/O Libraries for connections to the instruments. Connections to the instruments via GPIB, LAN, or USB needs to be configured first in the I/O Libraries. For USB connections, Keysight I/O Libraries version M.01.00 or later is required.

릴리스 날짜 버젼 버전 설명
2013-03-04 4.30 Supported Models: Infiniium Series, 1000 Series, 2000 X-Series, 3000 X-Series, 4000 X-Series, 5000 Series, 6000 Series, 7000 Series, or 54600 Series Oscilloscopes

다운로드 방법

  • Click the download link and save the installer.

설치 방법

  • Run the downloaded installer.

라이센스

  • 라이센스 필요 없음

지원 문서

다운로드

설치 위치:

PC / Instrument

운영 체제

  • Windows XP
  • Windows 2000
  • Windows NT

사전 조건

  • See Readme File

지원되는 계측기

  • Infiniium Series, 1000 Series, 1000B Series, 2000 X-Series, 3000 X-Series, 4000 X-Series, 5000 Series, 6000 Series, 7000 Series, or 54600 Series Oscilloscopes