What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
IntuiLink Data Capture for Keysight Oscilloscopes
Keysight IntuiLink Data Capture for Keysight Oscilloscopes offers the following capabilities depending on the instrument model:
- Download bitmap, plotter image, or printer image from an instrument.
- Download waveform data from an oscilloscope in ASCII XY format or .ALB format for use with the B4610A offline analysis software.
- Save and restore instrument settings.
- Print the screens and images to a printer with multiple images per page.
- Support for USB, LAN, and GPIB interfaces (just USB and LAN on 4000 X-Series and 7000 Series, just USB on 1000 Series and 1000B Series).
Keysight IntuiLink Data Capture requires the Keysight I/O Libraries for connections to the instruments. Connections to the instruments via GPIB, LAN, or USB needs to be configured first in the I/O Libraries. For USB connections, Keysight I/O Libraries version M.01.00 or later is required.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2013-03-04 | 4.30 | Supported Models: Infiniium Series, 1000 Series, 2000 X-Series, 3000 X-Series, 4000 X-Series, 5000 Series, 6000 Series, 7000 Series, or 54600 Series Oscilloscopes |
Veröffentlichungsdatum | Version |
---|---|
2013-03-04 | 4.30 |
Version Description |
---|
Supported Models: Infiniium Series, 1000 Series, 2000 X-Series, 3000 X-Series, 4000 X-Series, 5000 Series, 6000 Series, 7000 Series, or 54600 Series Oscilloscopes |
How to Download
Click the download link and save the installer.
How to Install
Run the downloaded installer.
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows XP
- Windows 2000
- Windows NT
Voraussetzungen
See Readme File
Supported Instruments
- Infiniium Series, 1000 Series, 1000B Series, 2000 X-Series, 3000 X-Series, 4000 X-Series, 5000 Series, 6000 Series, 7000 Series, or 54600 Series Oscilloscopes
Keine Softwareversion verfügbar
SHOW MORE