IntuiLink for Keysight 5000/6000 Series Oscilloscopes offers the following capabilities:

  • Capture waveform data and screen images in Microsoft® Excel and Microsoft Word with a mouse click.
  • Save and restore oscilloscope settings.
  • Make up to 12 quick measurements.
  • Support scope and logic channels (for MSO).
  • Support USB, LAN, or GPIB interface.

Keysight IntuiLink Toolbar requires the Keysight I/O Libraries for connections to the instruments. Connections to the instruments via GPIB, LAN, USB etc needs to be configured first in the I/O Libraries. For USB connections, Keysight I/O Libraries version M.01.00 or later is required.

IntuiLink Toolbar for 5000/6000 Series Oscilloscopes limits the size of data transfer to a maximum of 50,000 points regardless of the actual number of points on the screen. The 5000/6000 Series can capture up to 8 million points (scope or logic channels) of memory. To transfer more than 50,000 points on the 5000/6000 Series scopes, use IntuiLink Data Capture for Keysight Oscilloscopes, Version 3.81

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2009-02-11 1.13 Supported Models: 5000/6000 Series Oscilloscopes
Veröffentlichungsdatum Version
2009-02-11 1.13
Version Description
Supported Models: 5000/6000 Series Oscilloscopes

How to Download

  • Information Not Available

How to Install

  • Information Not Available

Lizenzierung

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP

Voraussetzungen

  • Information Not Available
Keine Softwareversion verfügbar
SHOW MORE