What are you looking for?
Scope Link software for U1610A/U1620A Digital HH Scope (Revision 0.37)
The Scope Link software allows users’ remote access U1610A and U1620A handheld oscilloscope from a PC via USB connection to monitor or log data in real-time basis. There is also incorporated a feature that allows users’ to create a test report based on the saved waveform.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2012-05-18 | 0.37 | Scope Link software for U1610A/U1620A digital handheld oscilloscope (Revision 0.37). |
릴리스 날짜 | 버젼 |
---|---|
2012-05-18 | 0.37 |
Version Description |
---|
Scope Link software for U1610A/U1620A digital handheld oscilloscope (Revision 0.37). |
다운로드 방법
Run or save the ScopeLink_v0.37_a.exe installer file by clicking on the Download button.
설치 방법
Step 1: Close all other applications running on your PC, double-click the Scope Link installer file to start the installation.
Step 2: Follow the on-screen instructions to proceed with the installation.
Step 3: Click Finish when the installation has completed. A shortcut for this application software will be created on your desktop.
라이센스
- Does Not Require a License
Installs on: PC
운영 체제
- Windows 7
- Windows Vista
- Windows XP SP3
선결 조건
1. Ensure that the handheld scope is loaded with firmware version 0.129.0 and above, in order the Scope Link software. Download the firmware here: Firmware for U1610A/U1620A Handheld Digital Oscilloscope
2. The Agilent Scope Link software requires a PC with the minimum requirements installed:-
• Microsoft® Windows® XP SP3 or higher
• Processor speed 800 MHz or higher
• RAM memory 256 MB or higher
• 1 GB hard disk free space or higher
• Available USB port
지원되는 계측기
- U1610A U1620A