What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
34980A BenchLink Data Logger Software
System requirements:
- Operating system: Windows 7® Pro, Enterprise and Ultimate, Windows Vista®, XP SP 3 (Does not support any Home edition)
- Controller: Recommend Pentium® 4, 800 MHz or greater, Min: Pentium III, 500 MHz
- RAM: Recommend 256 MB or greater, Min 128 MB
- Disk Space: Recommend 200 MB, Min 100 MB
- Display: 1024x768 resolution, 256 colors
- Keysight IO Libraries Version 14.1 or later (CD included with instrument or download from ADN)
- Adobe® Acrobat® Reader V5.0 or higher (to view documentation)
- 34980A firmware revision 2.18 or greater (see firmware update below)
- User mode: Power Users and Administrators only
Included run-time software components (included in the download):
- Microsoft .NET V2.0
- Microsoft Data access components V2.8 SP1
NOTE: For everyone using Swedish as regional setting in Windows: please use a comma in place of a decimal separator or may be export it as TSV (Tab Separated Values)
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2012-06-01 | 2.3.0 | CAUTION: SAVE ALL CONFIG & DATA FILES BEFORE UNINSTALLING AN EARLIER VERSION. See Transferring Data and Configurations to a new version. The new install will erase all previous configuration and data files. |
Release Date | Version |
---|---|
2012-06-01 | 2.3.0 |
Version Description |
---|
CAUTION: SAVE ALL CONFIG & DATA FILES BEFORE UNINSTALLING AN EARLIER VERSION. See Transferring Data and Configurations to a new version. The new install will erase all previous configuration and data files. |
How to Download
See Above
How to Install
See Above
Licensing
- Does Not Require a License
Supporting Documentation
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Supporting Documentation
SHOW MORE