What are you looking for?
34405A Firmware Update Revision 1.50-3.14
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
2014-02-14 | 1.50-3.14 | Download the 34405A Firmware Update Revision 1.50-3.14. |
Data de lançamento | Versão |
---|---|
2014-02-14 | 1.50-3.14 |
Version Description |
---|
Download the 34405A Firmware Update Revision 1.50-3.14. |
Como Baixar
1. Click the Download button.
2. Save the file to your PC or desktop.
3. Select the appropriate executable file.
Como Instalar
PC installation
1. Unzip the zip file to a folder.
2. Double click on .msi file to start installation.Updating FW on unit.
1. Connect the 34405A to the computer.
2. Go to Start > All Programs > Agilent Technologies > Agilent 34405A Firmware Setup > Agilent 34405A Firmware Update (Version 1.50-3.14 ).
3. Choose the connected 34405A VISA address from the "VISA Address" combo box.
4. Click "Connect". The instrument connectivity will be shown as "Connected" or "Disconnected".
5. Ensure the instrument is in connected status before you start firmware update. Click Upload Firmware to start updating.
6. The instrument will reset and recover itself after the firmware update.
Caution:
Ensure there is no interruption to the firmware loading process.
Licenciamento
- Does Not Require a License
Documentação de suporte
Installs on: Instrument
Sistema Operacional
- Windows 7
- Windows Vista
- Windows XP
Pré-requisitos
Required Software:
• .NET Framework 2.0.
• Windows Installer 3.0. Windows Installer 3.1 or later is recommended.
• Agilent IO Libraries Suite 15.0 and above.
Disk Space Requirements: 1.09MB
Note : You do not have to uninstall the previous revision of the firmware update
Instrumentos Compatíveis
- 34405A
Links relacionados
Como Baixar
See Above
Como Instalar
See Above
Licenciamento
- Does Not Require a License
Documentação de suporte
Installs on: Instrument
Sistema Operacional
- Windows 7
- Windows Vista
- Windows XP
Pré-requisitos
See Above
Instrumentos Compatíveis
- 34405A