What are you looking for?
34405A Firmware Update Revision 1.50-3.14
發佈日期 | 版本 | 版本說明 |
---|---|---|
2014-02-14 | 1.50-3.14 | Download the 34405A Firmware Update Revision 1.50-3.14. |
發佈日期 | 版本 |
---|---|
2014-02-14 | 1.50-3.14 |
Version Description |
---|
Download the 34405A Firmware Update Revision 1.50-3.14. |
如何下載
1. Click the Download button.
2. Save the file to your PC or desktop.
3. Select the appropriate executable file.
如何安裝
PC installation
1. Unzip the zip file to a folder.
2. Double click on .msi file to start installation.Updating FW on unit.
1. Connect the 34405A to the computer.
2. Go to Start > All Programs > Agilent Technologies > Agilent 34405A Firmware Setup > Agilent 34405A Firmware Update (Version 1.50-3.14 ).
3. Choose the connected 34405A VISA address from the "VISA Address" combo box.
4. Click "Connect". The instrument connectivity will be shown as "Connected" or "Disconnected".
5. Ensure the instrument is in connected status before you start firmware update. Click Upload Firmware to start updating.
6. The instrument will reset and recover itself after the firmware update.
Caution:
Ensure there is no interruption to the firmware loading process.
授權
- Does Not Require a License
支援文件
Installs on: Instrument
作業系統
- Windows 7
- Windows Vista
- Windows XP
參加條件
Required Software:
• .NET Framework 2.0.
• Windows Installer 3.0. Windows Installer 3.1 or later is recommended.
• Agilent IO Libraries Suite 15.0 and above.
Disk Space Requirements: 1.09MB
Note : You do not have to uninstall the previous revision of the firmware update
支援的儀器
- 34405A
相關聯結
如何下載
See Above
如何安裝
See Above
授權
- Does Not Require a License
支援文件
Installs on: Instrument
作業系統
- Windows 7
- Windows Vista
- Windows XP
參加條件
See Above
支援的儀器
- 34405A