What are you looking for?
Keysight L4421A Multiplexer/Multimeter IntuiLink for Excel v1.1
This free software is an add-in for Microsoft® Excel 2000 or later. It provides an Excel tool bar for configuring, monitoring, and retrieving data from a L4421A 40 channel multiplexer and a Keysight multimeter. Combining the L4421A multiplexer and multimeter (34401A, 34410A, 34411A, or L4411A) allows up to 40 channels of voltage, resistance or temperature to be monitored. Each channel can be configured individually and included in a scan; measurements are downloaded into the spreadsheet after each sweep.
- Control the L4421A multiplexer and multimeter from MS Excel
- Scan 40 channels of voltage or temperature (°C and °F)
- Measure TC, Thermistors, or RTDs
- Insert data directly into Excel
- Can be used with 34401A, 34410A, 34411A, or L4411A
Instructions
Download the self extracting file and execute to start the installation. After installing the Excel Add-In go to Start Programs > Keysight IntuiLink and select the L4421A multimeter IntuiLink for Excel Help file to learn how to enable the L4421A multimeter IntuiLink Add-In in Excel.
Any previous versions of this application must be uninstalled prior to v1.16 installation.
KEYSIGHT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED.
Microsoft is a U.S. registered trademark of Microsoft Corporation.
Release Date | Version | Version Description |
---|---|---|
2007-05-18 | 1.1 | Provides a toolbar for controlling and monitoring a L4421A and an external Keysight multimeter. |
Release Date | Version |
---|---|
2007-05-18 | 1.1 |
Version Description |
---|
Provides a toolbar for controlling and monitoring a L4421A and an external Keysight multimeter. |
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Installs on: PC
Prerequisites
- See Above
Supported Instruments
- L4421A multiplexer and multimeter 34401A, 34410A, 34411A, or L4411A