The Keysight benchLink data logger 3 software provides a convenient way to collect and analyze your data. The software is a Windows-based application that uses a familiar spreadsheet environment to define measurement data to be collected.

BenchLink data logger 3 software is not dependent on any earlier versions of data logger software. It will install in a separate directory on your PC. You can import the configuration files from previous versions into data logger 3. Data logs collected using data logger 1 or data logger II requires those versions of data logger to export the data.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2012-01-01 4.3.00 Data logging software for the 34970A and 34972A data acquisition / data logging switch units.
Release Date Version
2012-01-01 4.3.00
Version Description
Data logging software for the 34970A and 34972A data acquisition / data logging switch units.

How to Download

  1. Click Download button
  2. Save file to PC

How to Install

  1. Uninstall any earlier version
    CAUTION: Save all configurations and data files before uninstalling an earlier version. See transferring data and configurations to a new version in the Supporting Documentation.
  2. Run .exe file to install
    Run-time components Microsoft .Net 2.0 and Data Access 2.8 SP1 will be installed

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 8 Pro
  • Windows 7 Pro; Enterprise and Ultimate (Excludes Home Edition)
  • Windows Vista (Excludes Home Edition)
  • Windows XP SP 3 (Excludes Home Edition)

Prerequisites

  1. Controller: Recommend Pentium 4, 800 MHz or greater, Min: Pentium III, 500 MHz
  2. RAM: Recommend 256 MB or greater, Min 128 MB
  3. Disk Space: Recommend 200 MB, Min 100 MB
  4. Display: 1024x768 resolution, 256 colors
  5. Agilent IO Libraries Version 14.1 or later (CD included with instrument or download from www.agilent.com/find/iosuite)
  6. Adobe Acrobat Reader 5.0 or higher (to view documentation)
  7. User mode: Power Users and Administrators only

Supported Instruments

  • 34970A and 34972A
No previous versions available
SHOW MORE