What are you looking for?
MWA Back-End Download Page
If you want to try the latest revision of the MWA software for your ENA before purchasing, download the zip file below that includes the evaluation mode of the software. There are some limitations on functions with the evaluation mode such as the maximum number of measurements available with the MWA back-end application ("mwa_xxxx.vba").
It is necessary to register a key code in the MWA back-end application for enabling full capability of the software. A key code for your ENA can be obtained by upgrade kit or product for your ENA (Option E5070BU/71BU-790 for E5070B/E5071B or E5005A-1FP for E5071C).
It is not necessary to install back-end for the E5080A because it is pre-installed.
For more information on upgrade of the ENA software options, refer to the ENA configuration guide.
Release Date | Version | Version Description |
---|---|---|
2014-08-06 | B.01.14 | This software package includes the Front-End application (mwa_0114.xlsm) and Back-End application (mwa_0113.vba) of the MWA software. |
Release Date | Version |
---|---|
2014-08-06 | B.01.14 |
Version Description |
---|
This software package includes the Front-End application (mwa_0114.xlsm) and Back-End application (mwa_0113.vba) of the MWA software. |
How to Download
- Click the Download button to get the file on your computer's drive.
- Extract the file by double-clicking.
How to Install
- Move the extracted "mwa_xxxx.vba" (Back-End Application) in D:/Agilent/MWA of the analyzer.
- Use the latest version (B.01.16 or later) of front-end.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 7
Prerequisites
Supported Instruments
- E5071C, E5070B, E5071B
Related Links
How to Download
- Click the Download button to get the file on your computer's drive.
- Extract the file by double-clicking.
How to Install
- Move the extracted "mwa_xxxx.vba" (Back-End Application) in D:/Agilent/MWA of the E5071C.
- Open "mwa_xxxx.xls" (Front-End Application) by Excel in your PC.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows XP
Prerequisites
The MWA requires the ENA with firmware revision of 9.10 or above.
Supported Instruments
- E5070B, E5071B, E5071C