The Keysight 34980A instrument code wizard add-in creates executable code for the 34980A multifunction switch/measure unit. Simply select the desired development language, instrument functions, and parameters. The code wizard will do the rest. The code is placed in a module sheet and may be edited, saved, or copied for final use. The code wizard add-In can create sample code for VEE, Microsoft ® Visual Basic, C, and Microsoft Excel. Several I/O libraries are supported; Keysight SICL, VISA, VISA-COM, and National Instruments NI-488.

The instrument code wizard needs to be loaded before using the new 34980A instrument code wizard add-in.

KEYSIGHT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED.

Microsoft is a U.S. registered trademark of Microsoft Corporation.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2003-07-15 n/a Download the .zip file, unzip it to a directory of your choice and double click on the setup.exe file to install the code Wizard application.
Release Date Version
2003-07-15 n/a
Version Description
Download the .zip file, unzip it to a directory of your choice and double click on the setup.exe file to install the code Wizard application.

How to Download

  • 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.

How to Install

  • Information Not Available

Licensing

  • Does Not Require a License

Installs on: PC

Prerequisites

  • See Above

Supported Instruments

  • See Above
No previous versions available
SHOW MORE