This software enables users to remotely control and monitor the E7495A/B from a Windows based PC:

  • Via Local Area Network
  • Directly Connected to the Instrument

Application examples include:

  • Direct connection to PC to facilitate over-the-air measurements (e.g. place the E7495A/B in the rear of the vehicle and make measurements in the front of the vehicle using a PC while driving the network)
  • Remote monitoring of intermittent problems or failures at base stations
  • Troubleshooting base stations remotely (e.g. lead technician can monitor and assist other technicians remotely)
  • Remote Spectrum and Interference Analysis
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2008-05-13 1.01 Direct connect to PC to facilitate over the air measurements. Remote monitoring of problematic/intermittent failure base stations. Trouble shooting base stations with limited resources...
Release Date Version
2008-05-13 1.01
Version Description
Direct connect to PC to facilitate over the air measurements. Remote monitoring of problematic/intermittent failure base stations. Trouble shooting base stations with limited resources...

How to Download

  1. Click the Download button
  2. Save file to your PC

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 2000
  • Windows ME
  • Windows 95/98

Prerequisites

  • See the Readme file contained in the download

Supported Instruments

  • E7495A, E7495B
No previous versions available
SHOW MORE