What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
3070 05.30pd Software Package
3070 05.30pd Software Package Release Notes and Download
The software release 05.30pd may be installed on HP-UX systems with 3070 05.30p. The software release must be installed by the root login.
The defect fixes in this patch are available for MS Windows in the 05.31p Software Update.
To download on Unix systems running the 3070 05.30p software release:
- Click on "3070 05.30pd 0603 UX Download". Approximately 20MB of available space will be necessary to perform the decompression and the final decompressed size of the file will be 10.3MB.
- In the download box, change the "Selection:" to reflect the location to which you want to download (/var/tmp/0530pd.pkg is recommended.)
- Change to the directory to which the software package was downloaded (/var/tmp).
- Users already familiar with swinstall, may continue installation specifying a "Source Depot Type" of "Local Directory" and a "Source Depot Path..." of the path to the downloaded file including the file name (/var/tmp/0530pd.pkg). Users not familiar with swinstall should click on "Swinstall Instructions" to download detailed instructions. To view this file, in a shell window, enter: "/usr/local/bin/X11/acroread [path/]UsingSwinstall.PDF".
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2004-03-31 | 05.30pd | 3070 05.30pd 0603 UX Download |
릴리스 날짜 | 버젼 |
---|---|
2004-03-31 | 05.30pd |
Version Description |
---|
3070 05.30pd 0603 UX Download |
다운로드 방법
- See Above
설치 방법
- See Above
라이센스
- Does Not Require a License
지원 문서
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE