What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
3070 05.30pc Software Package
3070 05.30pc Software Package Release Notes and Download
The software release 05.30pc may be installed only on MS Windows systems with 3070 05.30p. While this release may be installed on an MS Windows 3070 Development system with 3070 05.30p, the defects fixed by this release affect only 3070 Test Systems, not 3070 Development systems.
The software release must be installed by the administrator login (or a login with administrator privileges).
To download on Windows systems running the 3070 05.30p software release:
- Click on "3070 05.30pc 0603 WN Download". Save this file to disk. The size of this file is 10.2 MB.
- Close all open programs.
- Go to the directory in which the file was saved and double-click on Keysight3070_05.30pc.exe.
- Follow the Install Shield instructions for installation.
- To validate that the software installed correctly, bring up a Korn Shell window. On the menu bar, click START then click Programs then click Keysight3070 then click Korn Shell. In the Korn Shell window, type version and return. The software revision "3070 05.30pc 0603 WN" should display.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2004-01-12 | 05.30pc | N/A |
Release Date | Version |
---|---|
2004-01-12 | 05.30pc |
Version Description |
---|
N/A |
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Supporting Documentation
No previous versions available
SHOW MORE