What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Module Firmware Upgrade Program
IMPORTANT: The Module Update Program is required for all module updates.
You can upgrade Keysight module firmware via GPIB. In some cases, LAN or a serial null-modem cable connection can also be used.
Requirements:
- PC running Windows operating system.
- To update via GPIB the PC must be fitted with a suitable interface card or adapter.
- Alternatively, a serial null-modem cable is required, such as is supplied with your Keysight Lightwave mainframe.
Download and extract "ModuleUpdate.exe" to a directory on your PC's hard drive, then execute Module_Update.exe to install the module update program.
The readme.htm file asssociated with the module update program contains:
- Notification of prerequisites,
- Notification of known issues,
- as well as detailed instructions for use.
Be sure to study this file before attempting to use the module update software.
This program is used to load firmware from files selected for the corresponding instruments from this page: www.keysight.com/find/octfirmware
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2009-01-01 | 2.4.0 | Optical Component Test Module Update Program |
Release Date | Version |
---|---|
2009-01-01 | 2.4.0 |
Version Description |
---|
Optical Component Test Module Update Program |
How to Download
See Above
How to Install
See Above
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 2000
- Windows NT
- Windows 95/98
Prerequisites
See Above
No previous versions available
SHOW MORE