Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2017-07-24 09.01pa Contains various enhancements and support for RoHS implementation. Refer to release notes for more information.
Release Date Version
2017-07-24 09.01pa
Version Description
Contains various enhancements and support for RoHS implementation. Refer to release notes for more information.

This software patch should only be installed on Microsoft Windows systems with i3070 09.01p software release. Please refer to Release Notes for details.
 

How to Download

  • Click the "Download" button and save file to local hard drive.

How to Install

  • Follow these steps to install the 09.01pa software patch:
    1. Save the Keysight_i3070_0901pa.exe file to your hard disk.
    2. Close all open programs.
    3. Double-click Keysight_i3070_0901pa.exe
    4. Follow the on-screen instructions for installation.
    5. To validate that the software was installed correctly:

  • a) On the Start menu, select Programs > Agilent ICT > Korn Shell

    b) In the Korn Shell window, type version and press Enter. The display should show Keysight i3070 09.01pa 1116 WN
     

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7

Prerequisites

  • Information Not Available
No previous versions available
SHOW MORE