What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
K3101A Signal Optimizer Software and 30-Day Free Trial
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free
Trial
Release Date | Version | Version Description |
---|---|---|
2018-12-11 | 1.22 | Requires VSA version 22.2 - 24.0 |
Release Date | Version |
---|---|
2018-12-11 | 1.22 |
Version Description |
---|
Requires VSA version 22.2 - 24.0 |
How to Download
- Click on the Download button
- Select Run
- Files will be extracted to your hard drive
- Installation manager will start automatically
Note: If you do not need a free trial, stop here.
For free trial:
- Locate the Host ID from the PC on which you installed the software
-
Select Start > (All) Programs > [Keysight] or [Keysight License Manager] >
Keysight License Manager -
Select “Request Free Trial License”(below), complete the contact information,
provide the host ID and submit the form
How to Install
See Supporting Documentation
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
- 89600 VSA software version 22.2 - 24.0 must be installed on the same PC with the Signal Optimizer software. 89600 VSA license is not required.
- Keysight IO Libraries Suite version 15.5 or later
Related Links
No previous versions available
SHOW MORE