BenchVue 应用软件能够连接 700 多种是德科技仪器,且这一数字仍在不断增长。查看目前支持的所有是德科技仪器。

是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 版本 版本说明
2024-03-08 2024 Defects have been fixed to enhance stability, usability, and performance, and the software is now compatible with Windows 11.
发布日期 版本
2024-03-08 2024
版本说明
Defects have been fixed to enhance stability, usability, and performance, and the software is now compatible with Windows 11.

如何下载

  1. Click the Download button.
  2. Save or run the installer.

如何安装

  • Double-click on downloaded software file to run the installer.

颁发许可证

  • Requires a License

Installs on: PC

操作系统

  • Windows 10
  • Windows 11

Computer Hardware

  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 8 GB 
  • Storage Drive: 900 MB free space for Windows 
Display Resolution
  • 1920x1080 recommended
 

Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

Mobile devices: (for companion BenchVue Mobile app)

Apple iPhone, iPad, iPod Touch all models; iOS 7.0 and later.
Android phone and tablets; Android 4.0.3 and later

如何下载

  1. Click the Download button.
  2. Save or run the installer.

如何安装

  • Double-click on downloaded software file to run the installer.

颁发许可证

  • Requires a License

Installs on: PC

操作系统

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

前提要求

  • Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
  • Use the Download button below to install only the application software without pre-requisites or other packages.

System Requirements

Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

Mobile devices: (for companion BenchVue Mobile app)

Apple iPhone, iPad, iPod Touch all models; iOS 7.0 and later.
Android phone and tablets; Android 4.0.3 and later.

如何下载

  1. Click the Download button.
  2. Save or run the installer.

如何安装

  • Double-click on downloaded software file to run the installer.

颁发许可证

  • 要求具有许可证

安装到: PC

操作系统

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

前提要求

Microsoft Windows 10:32 位和 64 位版本(专业版、企业版、教育版、家庭版);
Microsoft Windows 8 和 8.1:32 位和 64 位版本(专业版、企业版、核心版);
Microsoft Windows 7:SP1 和之后的 32 位和 64 位版本(专业版、企业版、旗舰版、家庭普通版、家庭高级版)
处理器:1 GHz 或更快(建议使用 2 GHz 或更高主频)
内存:1 GB(32 位)或 2 GB(64 位)(建议使用 3 GB 或更大容量)

移动设备:(用于配套的 BenchVue 移动应用

Apple iPhone、iPad、iPod Touch 全部型号;iOS 7.0 及更高版本。
安卓手机和平板电脑;安卓 4.0.3 及更高版本

如何下载

  1. 单击“下载”按钮。
  2. 保存或运行安装程序。

如何安装

  • 双击下载的软件文件,运行安装程序。

颁发许可证

  • 要求具有许可证

安装到: PC

操作系统

  • Windows 7
  • Windows 8, 8.1
  • Windows 10
SHOW MORE