Keysight Technologies is pleased to introduce the 09.01p software release for existing i3070 series of in-circuit testers.

This release can be installed on testheads and test development stations with Windows 7 (32-bit and 64-bit) operating system. Some of the highlights include:

  • New syntax for arbitrary waveform generator (ARB), supporting duty cycle and phase offset.
  • Improved ease of use for DataLog Converter (DLC), supporting batch file execution, customizable output file extension, password protected configurations and more.
  • Updated NISTCAL hardware support for Keysight's digital multimeter 34461A and frequency counter model 53220A.
  • New SafeGuard file for low voltage CMOS device families such LV, LVC, ALVC and AVC.

 

Please refer to the Release Notes for details.
 

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2016-12-02 09.01p Keysight i3070 Software Release Version 09.01p
Release Date Version
2016-12-02 09.01p
Version Description
Keysight i3070 Software Release Version 09.01p

How to Download

  1. Click the Download button
  2. Save file to a folder in C: drive of PC

How to Install

  • 1. Perform a system backup before applying software update 
    2. Close all running applications 
    3. Unzip content to a local folder in C: drive 
    4. Navigate to subfolder named "W7", double click setup.exe to start the installation 
    5. Follow the on-screen instructions to proceed 
    6. To validate software installation:
        a. On the Start menu, select Programs > Agilent ICT > Korn Shell
        b. In the Korn Shell window, type version and press Enter
        c. The displayed software version should be: Keysight i3070 09.01p 1116 WN


     

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7

Prerequisites

  • Operating System: Windows 7 Professional with Service Pack 1

  • Disk Space: 10GB recommended, C: drive

  • Language Setting: English (United States)

Supported Instruments

  • Keysight i3070 In-Circuit Systems
No previous versions available
SHOW MORE