무엇을 찾고 있습니까?
BenchVue Complete Control Collection 다운로드
BenchVue 소프트웨어 앱은 700개 이상의 키사이트 계측기 및 카운팅 시스템에 연결이 됩니다. 현재 지원되는 모든 키사이트 계측기를 확인하십시오.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2023-12-22 | 2023.2 | This version includes BenchVue Platform version 2023 Update 3 and an updated version of Standalone and Non-standalone apps |
릴리스 날짜 | 버젼 |
---|---|
2023-12-22 | 2023.2 |
버전 설명 |
---|
This version includes BenchVue Platform version 2023 Update 3 and an updated version of Standalone and Non-standalone apps |
운영 체제
- Windows 10: Home, Pro, Enterprise or Edu, 64-bit
선결 조건
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 20 GB free hard disk space
- Display Resolution: 1920x1080 recommended
지원되는 계측기
라이센스
- Requires a License
지원 문서
How to Install
- Choose between Web Installer and Offline Installer based on your installation needs.
Web Installer (also known as Online Installer):
- We recommend Web Installer for faster and bandwidth-efficient installation. You do not need to download and run Offline Installer if you are using Web Installer.
- Click the Download Web Installer button.
- Double-click on downloaded software file to run the installer.
Offline Installer:
- The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size.
- Click the Download Offline Installer button.
- Locate the downloaded ZIP file, right-click on it, and select Extract All. Follow the on-screen instructions to extract the files, which will be placed in the same directory as the ZIP file.
- Navigate to the directory where the extracted files are located, then double-click on the installer to commence the software installation.
- For detailed installation guidance, refer to the ReadMe file named ReadMe_First.txt included with the download.
운영 체제
- Windows 10: Home, Pro, Enterprise or Edu, 64-bit
선결 조건
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 20 GB free hard disk space
- Display Resolution: 1920x1080 recommended
지원되는 계측기
라이센스
- Requires a License
지원 문서
How to Install
- Choose between Web Installer and Offline Installer based on your installation needs.
Web Installer (also known as Online Installer):
- We recommend Web Installer for faster and bandwidth-efficient installation. You do not need to download and run Offline Installer if you are using Web Installer.
- Click the Download Web Installer button.
- Double-click on downloaded software file to run the installer.
Offline Installer:
- The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size.
- Click the Download Offline Installer button.
- Locate the downloaded ZIP file, right-click on it, and select Extract All. Follow the on-screen instructions to extract the files, which will be placed in the same directory as the ZIP file.
- Navigate to the directory where the extracted files are located, then double-click on the installer to commence the software installation.
- For detailed installation guidance, refer to the ReadMe file named ReadMe_First.txt included with the download.
- NOTE: PathWave BenchVue standalone applications runs only on Windows 10 (64- bit) only.
System Requirements
PathWave BenchVue standalone apps:
- Operating Systems (64 bit): Windows 10, version 1809 or later
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- 1920x1080 display resolution recommended
- Microsoft Windows 10: 32-bit & 64-bit
- Processor: 1 GHz or faster (2 GHz or greater recommended)
- RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
다운로드 방법
- Click the Download button.
- Save or run the installer.
설치 방법
Double-click on downloaded software file to run the installer.
라이센스
- Requires a License
지원 문서
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
System Requirements
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
Mobile devices: (for companion BenchVue Mobile app)
Apple iPhone, iPad, iPod Touch all models; iOS 9.0 and later.
Android phone and tablets; Android 4.0.3 and later
다운로드 방법
- Click the Download button.
- Save or run the installer.
설치 방법
Double-click on downloaded software file to run the installer.
라이센스
- 라이센스 필요
지원 문서
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
Mobile devices: (for companion BenchVue Mobile app)
Apple iPhone, iPad, iPod Touch all models; iOS 7.0 and later.
Android phone and tablets; Android 4.0.3 and later
다운로드 방법
- Click the Download button.
- Save or run the installer.
설치 방법
Double-click on downloaded software file to run the installer.
라이센스
- 라이센스 필요
지원 문서
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
Mobile devices: (for companion BenchVue Mobile app)
Apple iPhone, iPad, iPod Touch all models; iOS 7.0 and later.
Android phone and tablets; Android 4.0.3 and later
다운로드 방법
- Click the Download button.
- Save or run the installer.
설치 방법
Double-click on downloaded software file to run the installer.
라이센스
- 라이센스 필요
지원 문서
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
Mobile devices: (for companion BenchVue Mobile app)
Apple iPhone, iPad, iPod Touch all models; iOS 7.0 and later.
Android phone and tablets; Android 4.0.3 and later
다운로드 방법
- Click the Download button.
- Save or run the installer.
설치 방법
Double-click on downloaded software file to run the installer.
라이센스
- 라이센스 필요
지원 문서
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
Mobile devices: (for companion BenchVue Mobile app)
Apple iPhone, iPad, iPod Touch all models; iOS 7.0 and later.
Android phone and tablets; Android 4.0.3 and later
다운로드 방법
- Click the Download button.
- Save or run the installer.
설치 방법
Double-click on downloaded software file to run the installer.
라이센스
- 라이센스 필요