Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Test Automation Platform Developer’s System

The Keysight KS8400A Test Automation Platform (TAP) Developer’s System provides powerful, flexible and extensible test sequence and test plan creation with additional capabilities that optimize your test software development and overall performance. Keysight TAP is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher-level test executive software environments. Leveraging C# and the power of Microsoft Visual Studio, TAP is not just another programming language. It’s a platform upon which you can build your test solutions, maximizing your team’s productivity by using your existing software development tools and infrastructure.

TAP 2017 Update 2 includes:

  • Allow instruments to use other instruments as resources.
  • Support for signing assemblies when they are packaged.
  • Package Manager GUI now supports searching across plugin packages.
  • Package Manager can now source packages from multiple repositories.
  • Check for dependencies between plugin packages during uninstall.
  • Test Steps can now implement IResource (useful when used with Keysight Measurement Framework, KMF).
     
Release Date Version Version Description

Free Trial Available

2017-06-29 7.4.79.0 See description above.

How to Download

  1. Click the Download button
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.
     

Licensing