The N5323A PCI Express jammer is an innovative inline error injection tool that helps ensure your devices meets the challenging interoperability environment. At the same time, the PCIe jammer will help you test even closer to your customer’s environments and also shorten test cycles.

The N5323A is a standalone PCI Express card form factor. The software application that controls the N5323A card runs on a Windows XP or Windows 7 PC host connected via a USB 2.0 link.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2011-09-27 7.04.005 Protocol Jammer Software now supports Windows 7 operating system
Release Date Version
2011-09-27 7.04.005
Version Description
Protocol Jammer Software now supports Windows 7 operating system

How to Download

  • Click the download button, select file and save.

How to Install

  • After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows XP SP3
  • Windows XP SP2

Prerequisites

  • Information Not Available

Supported Instruments

  • N5323A
No previous versions available
SHOW MORE