The exerciser application has programmable behaviors at the physical, data link and transaction layer, to allow you to comprehensively validate the behavior of your DUT before releasing the product.

You can program the behavior of the exerciser yourself, or you can purchase the compliance assured test package from Keysight, which includes over 170 fully automated tests to validate the correct behavior of your device.

The N5309A hardware can be used for 3 different applications : exerciser & LTSSM test, PTC 2.0 and Compliance Package, with just a different software license installed.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2011-09-27 7.04.006 Protocol Exerciser Software now supports Windows 7 operating system
Release Date Version
2011-09-27 7.04.006
Version Description
Protocol Exerciser Software now supports Windows 7 operating system

How to Download

  • Click the download button, select file and save.

How to Install

  • After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows XP SP3
  • Windows XP SP2

Prerequisites

  • Information Not Available

Supported Instruments

  • N5309A
No previous versions available
SHOW MORE