What are you looking for?
N5306A Protocol Analyzer for PCIe 1.0 and 2.0
The N5306A is a key component of the E2960 family of PCIe test solutions. It is an I/O modules that fits into the N5540A or N5541A N2X chassis.
The N5306A supports x1 through x8 PCIe links, and with two combined modules, can probe a x16 PCIe link.
The N5306A can be used in conjunction with a wide range of probing options, including mid-bus, slot interposer and flying leads probes.
With the addition of a P2L gateway cable, it is possible to do cross bus analysis of multiple technologies with a combination of the Protocol Analyzer and Logic Analyzer.
This software application controls the N5306A module runs on a Windows XP or Windows 7 PC, The Protocol Analyzer software include sophisticated features such as state-based triggering, easy-flow, context sensitive columns to help you gain insight faster.
PCI Express and PCIe are registered trademarks of PCI-SIG
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2011-09-28 | 8.02.009 | Protocol Analyzer Software now supports Windows 7 operating system |
릴리스 날짜 | 버젼 |
---|---|
2011-09-28 | 8.02.009 |
Version Description |
---|
Protocol Analyzer Software now supports Windows 7 operating system |
다운로드 방법
Click the download button, select file and save.
설치 방법
After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.
라이센스
- Requires a License
지원 문서
Installs on: PC
운영 체제
- Windows 7
- Windows XP SP3
- Windows XP SP2
선결 조건
- Information Not Available
지원되는 계측기
- N5306A