What are you looking for?
N5306A Protocol Analyzer for PCIe 1.0 and 2.0
The N5306A is a key component of the E2960 family of PCIe test solutions. It is an I/O modules that fits into the N5540A or N5541A N2X chassis.
The N5306A supports x1 through x8 PCIe links, and with two combined modules, can probe a x16 PCIe link.
The N5306A can be used in conjunction with a wide range of probing options, including mid-bus, slot interposer and flying leads probes.
With the addition of a P2L gateway cable, it is possible to do cross bus analysis of multiple technologies with a combination of the Protocol Analyzer and Logic Analyzer.
This software application controls the N5306A module runs on a Windows XP or Windows 7 PC, The Protocol Analyzer software include sophisticated features such as state-based triggering, easy-flow, context sensitive columns to help you gain insight faster.
PCI Express and PCIe are registered trademarks of PCI-SIG
發佈日期 | 版本 | 版本說明 |
---|---|---|
2011-09-28 | 8.02.009 | Protocol Analyzer Software now supports Windows 7 operating system |
發佈日期 | 版本 |
---|---|
2011-09-28 | 8.02.009 |
Version Description |
---|
Protocol Analyzer Software now supports Windows 7 operating system |
如何下載
Click the download button, select file and save.
如何安裝
After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.
授權
- Requires a License
支援文件
Installs on: PC
作業系統
- Windows 7
- Windows XP SP3
- Windows XP SP2
參加條件
- Information Not Available
支援的儀器
- N5306A