Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

SAS Control Software for the N8900APV Series PV Array Simulators

Download the latest version of the SAS Control software to easily manipulate and visualize I-V curves for the N8900APV Series Photovoltaic Array Simulators.

Release Date Version Version Description

Free Trial Available

2017-08-28 2017 Update 1 Fixes issue where MPPT Efficiency could sometimes be above 100%

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License
Download

Installs on:

PC

Operating System

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Windows 8 32-bit & 64-bit (Core, Pro, Enterprise)
  • Windows 7 SP1 and later 32-bit &64-bit (Professional, Enterprise, Ultimate)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

Prerequisites

  • N8900APV Series Firmware version A.02.04 or greater
  • BenchVue Software Platform (if not installed, SAS Control will prompt during installation)

Supported Instruments

Related Links