1. Open command prompt.

2. Point to the directory of the firmware files (.exe) where it located. The firmware files name format is “M9169E_A_00_01.exe”.

3.Then type in the command, example: M9169E_A_00_01 PXI23::12::0::INSTR. The module’s VISA address can be obtained from Keysight Connection Expert or Soft Front Panel.

4. Restart the instrument after the firmware upgrade is completed.

是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 版本 版本说明
2015-07-31 M9169E_A_00_01 M9169E firmware version A_00_01
发布日期 版本
2015-07-31 M9169E_A_00_01
Version Description
M9169E firmware version A_00_01

如何下载

  • Click the download button and save the file to a temporary directory on your PC (or instrument).

如何安装

  • 1. Open command prompt.

  • 2. Point to the directory of the firmware files (.exe) where it located. The firmware files name format is “M9169E_A_00_01.exe”.

  • 3. Then type in the command, example: M9169E_A_00_01 PXI23::12::0::INSTR. The module’s VISA address can be obtained from Keysight Connection Expert or Soft Front Panel.

  • 4. Restart the instrument after the firmware upgrade is completed.
     

颁发许可证

  • Does Not Require a License

Installs on: Instrument

前提要求

  • N/A

支持的仪器

  • M9169E
没有可用的软件版本
SHOW MORE