Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

FieldFox Handheld Microwave Analyzer Firmware Archive (N995xA and N996xA models)


FieldFox N995xA and N996xA firmware revisions are listed below. 

 

Version Release Date Notes
A.10.01 Sep 12, 2017
  • VSA Support
  • No Support for DataLink at this time. Use the A.09.64 version for DataLink Support.
A.09.64 Aug 3, 2017 Print, Select Files for Printing, can't edit the row and column fields
A.09.62 Jun 5, 2017
  • Power meter mode with peak sensor
  • Print doesn't work with Caravel units
  • GPS C/No Averaging Feature
  • GPS 1/sec update rate
  • Add cable FSJ4-50B
  • Power Sensor U2022XA H50 and U8489A support
  • Additional calkits
  • Various Power Meter fixes, including "device clear"
A.09.60 Mar. 20, 2017 No info at this time.
A.09.57 January 27, 2017

Installer on OF SD card does not run after programing QSPI with model/serial clear

Enhanced Response calibration not working with ECal unit

FieldFox with Caravel self-assigns IP address (169.x.x.x) when connected to network with DHCP server

Wrong data in cable file DTF cable

     

 

Release Date Version Version Description
2017-09-12 A.10.01 VSA Support

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.
  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Download

Installs on:

Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, N995xA, N996xA analyzers with CPU2