What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9451A PXIe Driver for Digital Pre-distortion (DPD) and Envelope Tracking (ET) Measurements
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2015-08-07 | 1.1.518.0 | M9451A PXIe Measurement Accelerator - Version 1.1 |
Veröffentlichungsdatum | Version |
---|---|
2015-08-07 | 1.1.518.0 |
Version Description |
---|
M9451A PXIe Measurement Accelerator - Version 1.1 |
M9451A-DPD PXIe Measurement Accelerator
with Digital Pre-Distortion (DPD) & Envelope Tracking (ET) Gateware
The M9451A combines state-of-the art FPGAs with Keysight’s trusted measurement expertise and PXIe high speed data handling.
M9451A Version 1.1, August 2015
- Installer package version: 1.1.518.0
- Firmware (FPGA) periphery region version: M9451A_P1.0_1.2.0.0
- Firmware (FPGA) core version: DPD_C1.0_1.2.1.8
Enhancements
- Added support for memory order polynomial model, in addition to look-up table model.
- Improved Extract() performance for analysis data lengths shorter than 60,000 samples.
- Changed front panel light colors to be blue at system boot up, and green when connected.
- Added support for importing 4-column look-up table files generated by recent versions of N7614B
How to Download
- Click the Download button
- Select Run or Save
- Follow the screen prompts to install the software
How to Install
- Launch M9451A installer file to run the setup.
- Follow the on-screen prompts to complete the installation.
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Voraussetzungen
Supported Instruments
- M9381A, M9391A, M9393A
M9451A IVI-COM driver & API allows closed/open loop digital pre-distortion (DPD) and envelope tracking (ET) measurements It enables Peer to Peer connectivity with M9381A, M9391A, M9393A.
How to Download
- Click the Download button
- Select Run or Save
- Follow the screen prompts to install the software
How to Install
- Launch M9451A installer file to run the setup.
- Follow the on-screen prompts to complete the installation.
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Voraussetzungen
Supported Instruments
- M9381A, M9391A, M9393A
SHOW MORE