Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DCA-M Software Download

The DCA-M is used with  N1010A FlexDCA Pro version A.05.00 and above installed on a PC or an 86100D DCA using FlexDCA.
 

FlexDCA- For PC connectivity, download and install N1010A FlexDCA on
  your PC.

- Connect your supported instrument to your PC or DCA using
   the USB cable.

- Turn on the instrument and allow Windows to install drivers
  on your PC or DCA.

- Your unit will appear as an external module in the N1010A FlexDCA Software.

Note:  N1010A Software Revision A.05.00  and above requires Windows 7.  64 and 32 bit installers are provided in the dowload link below.

Release Date Version Version Description
2017-09-12 A.05.63 Adds support for N1046A 120GHz electrical sampling modules. N1092x extension to SIRC to include enhanced bandwidth for 53 GBd TDCEQ reference receiver.

How to Download

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

How to Install

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.
     

Licensing

  • Does Not Require a License

Supporting Documentation

Download

Installs on:

PC / Instrument

Operating System

  • Windows 7 32-bit
  • Windows 8 64-bit
  • Windows 10

Prerequisites

  • Information Not Available

Supported Instruments

  • 86100D N1090A N1092x N1094x N1076A N1077A