Digital Audio Interface (DAI) is a special interface to offer a platform that complete the conformance of speech codec test and the SLR/RLR (Sending/Receiving Loudness Rating) performance test of the analogue and acoustic devices. Through DAI, you can insert and extract speech data in both the transmit and receive directions. Note that only the speech coder/decoder test is discussed in this section.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2009-09-29 1.0 Software file available for download…
Release Date Version
2009-09-29 1.0
Version Description
Software file available for download…

How to Download

  1. Click the Download button
  2. Save the file to your PC

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP

Prerequisites

  • E5515C, E5515E, E6701F or later

Supported Instruments

  • E5515C, E5515E, Lab applications only
No previous versions available
SHOW MORE