What are you looking for?
Firmware upgrade for U5850 series TrueIR thermal imagers
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2016-06-07 | 1.30 | Add new enhancement features and to fix background blackout during auto-calibration issue. |
릴리스 날짜 | 버젼 |
---|---|
2016-06-07 | 1.30 |
Version Description |
---|
Add new enhancement features and to fix background blackout during auto-calibration issue. |
다운로드 방법
- Click the Download button
- Save the file to your PC or desktop
- Select the appropriate executable file
설치 방법
Refer to the U5850 Series Firmware Upgrade Procedures below.
라이센스
- Does Not Require a License
지원 문서
Installs on: Instrument
운영 체제
- Windows 7
- Windows Vista
선결 조건
System Requirements
- U5850 series thermal imagers firmware upgrade program file (filename: U5855A.bin)
- AC to DC adapter P/N:0950-5481
- SD Card P/N: 5190-7423
- Personal computer with Microsoft Windows and SD card reader
지원되는 계측기
- U5855A, U5856A, U5857A
다운로드 방법
1. Click the Download button
2. Save the file to your PC or desktop
3. Select the appropriate executable file.
설치 방법
Refer to the U5850 Series Firmware Upgrade Procedures below
라이센스
- Does Not Require a License
지원 문서
Installs on: Instrument
운영 체제
- Windows 7
- Windows Vista
선결 조건
System Requirements
1. U5850 series thermal imagers firmware upgrade program file (filename: U5855A.bin)
2. AC to DC adapter P/N:0950-5481
3. SD Card P/N: 5190-7423
4. Personal computer with Microsoft Windows and SD card reader
지원되는 계측기
- U5855A, U5856A, U5857A
다운로드 방법
- Click the Download button
- Save the file to your PC or desktop
- Select the appropriate executable file
설치 방법
Firmware Update Procedure:
- Create a folder "Update" at the root directory in the SD memory card, i.e. E:\Update\U5855A.bin
- Copy the file "U5855A.bin" into "Update" folder. (Caution: It is not recommended to copy the firmware from PC to SD card via USB interface for fear of corrupting the firmware file.)
- Power off the U5855A unit. Connect AC-DC power adapter to the unit to avoid power disconnect during update.
- Insert the SD card (updated with the latest firmware) into U5855A.
- Press the “Power”, "Trigger" and "Camera/Zoom" keys simultaneously until the firmware update message appears on the display. Release once upgrade process starts. (Caution: DO NOT power off the unit or pull out the SD card while upgrading the firmware.)
- Restart the unit and confirm firmware version at Settings\System Info.
라이센스
- Does Not Require a License
지원 문서
Installs on: Instrument
운영 체제
- Windows 7
- Windows Vista
선결 조건
System Requirements
1. U5855A Firmware upgrade program file (filename: U5855A.bin)
2. AC to DC adapter P/N:0950-5481
3. SD Card P/N: 5190-7423
4. Personal computer with Microsoft Windows with SD card reader
지원되는 계측기
- U5855A