The DDR3 EyeFinder software is a tool to help you position sampling points for accurate read and write data capture. The software triggers on valid read and write commands with your system executing any memory test suite or stimulus program. The software will then display read and write data valid windows as a result of the scan.

This software is used in conjunction with:

  • Logic and Protocol Analysis Software
  • B4621A DDR2 and DDR3 Bus Decoder
  • B4622A DDR2/3 Protocol Compliance and Analysis Tool
  • B4623A Bus Decoder for LPDDR and LPDDR2 Application Software
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2015-08-24 06.10.0000 For installing the compatible DDR3 Eyefinder software package.
Veröffentlichungsdatum Version
2015-08-24 06.10.0000
Version Description
For installing the compatible DDR3 Eyefinder software package.

How to Download

  • Click the download button, select file and save.

How to Install

  • After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.

Lizenzierung

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows 8.1
  • Windows Server 2008
  • Windows Server 2008 R2
  • Windows Server 2012
  • Windows Server 2012 R2

Supported Instruments

  • 16850 Series portable logic analyzers, U4154A/B 4 Gb/s AXIe-based Logic Analyzer Module
Keine Softwareversion verfügbar
SHOW MORE