What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
B4655A FPGA Dynamic Probe / E9524A MicroBlaze Trace Toolset for Xilinx FPGAs (64-bit)
When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.
To install the application software you have downloaded, select Start, Run... SetupProbeFPGAMicroBlazexxxxxxxx.exe (where xxxxxxxx is the version number), OK.
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2014-11-28 | 06.03 | For installing the compatible FPGA dynamic probe and MicroBlaze trace toolset software package. |
릴리스 날짜 | 버젼 |
---|---|
2014-11-28 | 06.03 |
Version Description |
---|
For installing the compatible FPGA dynamic probe and MicroBlaze trace toolset software package. |
다운로드 방법
Click the download button, select file and save.
설치 방법
After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.
라이센스
- Requires a License
지원 문서
Installs on: PC / Instrument
운영 체제
- Windows 8
- Windows 7
- Windows Vista
- Windows 8.1
- Windows Server 2008
- Windows Server 2008 R2
- Windows Server 2012
- Windows Server 2012 R2
선결 조건
지원되는 계측기
- 16850 Series portable logic analyzers, U4154B & U4154A Logic Analyzers
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE