What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
B4655A FPGA Dynamic Probe / E9524A MicroBlaze Trace Toolset for Xilinx FPGAs (64-bit)
When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.
To install the application software you have downloaded, select Start, Run... SetupProbeFPGAMicroBlazexxxxxxxx.exe (where xxxxxxxx is the version number), OK.
キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース | バージョン | 内容 |
---|---|---|
2014-11-28 | 06.03 | For installing the compatible FPGA dynamic probe and MicroBlaze trace toolset software package. |
リリース | バージョン |
---|---|
2014-11-28 | 06.03 |
Version Description |
---|
For installing the compatible FPGA dynamic probe and MicroBlaze trace toolset software package. |
ダウンロード方法
Click the download button, select file and save.
インストール方法
After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.
ライセンス
- Requires a License
説明資料
Installs on: PC / Instrument
OS
- Windows 8
- Windows 7
- Windows Vista
- Windows 8.1
- Windows Server 2008
- Windows Server 2008 R2
- Windows Server 2012
- Windows Server 2012 R2
前提知識
対象測定器
- 16850 Series portable logic analyzers, U4154B & U4154A Logic Analyzers
ソフトウェアバージョンはご利用いただけません
SHOW MORE