Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

B4655A FPGA Dynamic Probe / E9524A MicroBlaze Trace Toolset for Xilinx FPGAs (64-bit)

When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.

To install the application software you have downloaded, select Start, Run... SetupProbeFPGAMicroBlazexxxxxxxx.exe (where xxxxxxxx is the version number), OK.

Release Date Version Version Description
2014-11-28 06.03 For installing the compatible FPGA dynamic probe and MicroBlaze trace toolset software package.

How to Download

  • Click the download button, select file and save.

How to Install

  • After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.

Licensing

  • Requires a License

Supporting Documentation

Download

Installs on:

PC / Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows 8.1
  • Windows Server 2008
  • Windows Server 2008 R2
  • Windows Server 2012
  • Windows Server 2012 R2

Prerequisites

Supported Instruments

  • 16850 Series portable logic analyzers, U4154B & U4154A Logic Analyzers