What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9168E PXI Programmable Step Attenuator Module, DC to 50 GHz
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2014-09-10 | M9168E_A_00_01 | M9168E firmware version A_00_01 |
Veröffentlichungsdatum | Version |
---|---|
2014-09-10 | M9168E_A_00_01 |
Version Description |
---|
M9168E firmware version A_00_01 |
1. Open command prompt.
2. Point to the directory of the firmware files (.exe) where it located. The firmware files name format is “M9168E_A_00_01.exe”.
3. Then type in the command, example: M9168E_A_00_01 PXI23::12::0::INSTR. The module’s VISA address can be obtained from Keysight Connection Expert or Soft Front Panel.
4. Restart the instrument after the firmware upgrade is completed.
How to Download
- Information Not Available
How to Install
- Information Not Available
Lizenzierung
- Does Not Require a License
Installs on: Instrument
Voraussetzungen
- Information Not Available
Supported Instruments
- M9168E
Keine Softwareversion verfügbar
SHOW MORE