Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2014-09-10 M9168E_A_00_01 M9168E firmware version A_00_01
Release Date Version
2014-09-10 M9168E_A_00_01
Version Description
M9168E firmware version A_00_01

1. Open command prompt.
2. Point to the directory of the firmware files (.exe) where it located. The firmware files name format is “M9168E_A_00_01.exe”.
3. Then type in the command, example: M9168E_A_00_01 PXI23::12::0::INSTR. The module’s VISA address can be obtained from Keysight Connection Expert or Soft Front Panel.
4. Restart the instrument after the firmware upgrade is completed.

How to Download

  • Information Not Available

How to Install

  • Information Not Available

Licensing

  • Does Not Require a License

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • M9168E
No previous versions available
SHOW MORE