What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9168E PXI Programmable Step Attenuator Module, DC to 50 GHz
是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 | 版本 | 版本说明 |
---|---|---|
2014-09-10 | M9168E_A_00_01 | M9168E firmware version A_00_01 |
发布日期 | 版本 |
---|---|
2014-09-10 | M9168E_A_00_01 |
Version Description |
---|
M9168E firmware version A_00_01 |
1. Open command prompt.
2. Point to the directory of the firmware files (.exe) where it located. The firmware files name format is “M9168E_A_00_01.exe”.
3. Then type in the command, example: M9168E_A_00_01 PXI23::12::0::INSTR. The module’s VISA address can be obtained from Keysight Connection Expert or Soft Front Panel.
4. Restart the instrument after the firmware upgrade is completed.
如何下载
- Information Not Available
如何安装
- Information Not Available
颁发许可证
- Does Not Require a License
Installs on: Instrument
前提要求
- Information Not Available
支持的仪器
- M9168E
没有可用的软件版本
SHOW MORE