When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you are controlling a logic analyzer from a host PC, you must install the following software before you can make measurements.

If you are controlling a logic analyzer from a host PC, you must install the following software before you can make measurements.

To use this software, you must install the latest version of three packages:

  • Logic and Protocol Analyzer Software
  • B4621B DDR2, DDR3 and DDR4 Bus Decoder
  • and this software

After you have downloaded the software, double-click on the setup file then follow the instructions which are displayed.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2015-12-15 06.20.0002 For installing the compatible DDR2/3/4 and LPDDR/2/3 protocol compliance and analysis tool software package (64-bit).
Veröffentlichungsdatum Version
2015-12-15 06.20.0002
Version Description
For installing the compatible DDR2/3/4 and LPDDR/2/3 protocol compliance and analysis tool software package (64-bit).

How to Download

  • Click the download button, select file and save.

How to Install

  • After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.

Lizenzierung

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows 10
  • Windows Server 2012 R2
  • Windows Server 2008
  • Windows Server 2008 R2
  • Windows Server 2012

Supported Instruments

  • U4164A, U4154B, U4154A Logic Analyzers

How to Download

  • Click the download button, select file and save.

How to Install

  • After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.

Lizenzierung

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows 8.1
  • Windows Server 2008
  • Windows Server 2008 R2
  • Windows Server 2012
  • Windows Server 2012 R2

Supported Instruments

  • U4154B, U4154A Logic Analyzers
SHOW MORE