What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
B4621B Bus Decoder for DDR2, DDR3, DDR4 Validation (64-bit)
The Keysight B4621B DDR memory bus decoder, used with a Keysight Technologies logic analyzer, allows you to decode and view transactions, commands, and data from a DDR2, DDR3 or DDR4 memory bus in your target system.
To use the B4621B Bus Decoder for DDR2, DDR3, DDR4 Validation Software, please do the following:
- Ensure that you have the Logic and Protocol Analyzer Software loaded.
- Load the B4621B Bus Decoder for DDR2, DDR3, DDR4 Validation Software
- Load the required add-in: DDR Setup Assistant and Eyefinder
Optional Add-ins:
- B4622B DDR2/3/4 Protocol Compliance and Analysis Tool
- B4623B Bus Decoder for LPDDR, LPDDR2, LPDDR3 Validation
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 | 版本 | 版本說明 |
---|---|---|
2015-08-24 | 06.10.0000 | For installing the compatible DDR, DDR2, DDR3, DDR4 bus decoder software package(64-bit). |
發佈日期 | 版本 |
---|---|
2015-08-24 | 06.10.0000 |
Version Description |
---|
For installing the compatible DDR, DDR2, DDR3, DDR4 bus decoder software package(64-bit). |
如何下載
Click the download button, select file and save.
如何安裝
After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.
授權
- Requires a License
支援文件
外掛軟體/工具程式
Installs on: PC / Instrument
作業系統
- Windows 8
- Windows 7
- Windows Vista
- Windows 8.1
- Windows Server 2018
- Windows® Server 2018 R2
- Windows® Server 2012
- Windows® Server 2012 R2
參加條件
支援的儀器
- U4154B, U4154A Logic Analyzers
無可用的軟體版本
SHOW MORE