What are you looking for?
Keysight i3070 Inline PLC Software Release
i3070 Inline S5i In-Circuit Tester uses PLC and Touch Panel software to control and monitor the system operation. The main objective of each PLC software release is to improve the stability and enhancement of the PLC.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2014-12-29 | 1.49 | i3070 Inline Series 5i PLC software. |
릴리스 날짜 | 버젼 |
---|---|
2014-12-29 | 1.49 |
Version Description |
---|
i3070 Inline Series 5i PLC software. |
Keysight is pleased to introduce the i3070 Inline PLC software version 1.49j (PLC 1.49j) for our existing i3070 Series 5 Inline in-circuit testers. No pre-requisite is required to install this release.
What’s new in PLC 1.49j release?
1. Tailgate board detection in Zone 1
2. Added Board Align and Board Orientation status check in “I/O Check”.
3. Auto-deactivation of all buttons like Go-Position and Change Jig when maintenance key is turned
ON and door is opened.
4. Ability to turn off the buzzer through testplan.
5. Enabled Tower Light Control through testplan during Auto mode.
More information can be found in the Release Note.
다운로드 방법
- Information Not Available
설치 방법
라이센스
- Does Not Require a License
Installs on: Instrument
운영 체제
- Windows 7
선결 조건
- Information Not Available
지원되는 계측기
- i3070 Inline ICT