Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

89600 VSA Software DOCSIS 3.1 Configuration Wizard

Use the DOCSIS 3.1 configuration wizard to create the OFDM setup files for 89600 VSA custom OFDM (Option BHF) based on the downstream and upstream configurations.

These files are not available in the 89600 VSA software DVD or webhelp file.

Release Date Version Version Description
2015-10-06 1.4.6.0 New feature: Modified menus of DOCSIS 3.1 upstream wizard with upper/lower guard subcarriers, additional setup file creation with SpanOptimized checkbox, and some defect fixes.

How to Download

  • Click on the Download button
  • Select Save
  • Extract the files from the zip file to a folder on your hard drive
  • Double-click on Setup-DOCSIS31-Wizard.msi to install the wizard

How to Install

  • See Supporting Documentation

Licensing

  • Does Not Require a License

Supporting Documentation