무엇을 찾고 있습니까?
N6820ES 신호 서베이어 4D 소프트웨어 다운로드
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2023-02-23 | 4.5.0 | See Suupporting Documentation, Release notes for details. |
릴리스 날짜 | 버젼 |
---|---|
2023-02-23 | 4.5.0 |
버전 설명 |
---|
See Suupporting Documentation, Release notes for details. |
N6820ES Surveyor 4D software provides automated spectrum monitoring ideal for survey, interference detection, signal classification, emitter location, and reporting. This page has downloads for the core Surveyor 4D software, associated extensions, and additional features.
N6820ES core software download includes capabilities based on standard hardware platforms, and licensed optional features (see below).
- N6820NBRE Narrowband recording feature
- N6820USDE Universal signal detection feature
- N6820MR1E Modulation recognition feature
- N6820EDFE Direction finding feature
- N6820SSYE Multi-system synchronization feature
N6820ES_Extensions software download offers a choice during installation to select from the following:
- Driver for the FieldFox hardware platform
- Driver for PXI receiver hardware platforms (N6820MTPE license required)
- Spectrum record and playback viewer
- PostgreSQL Visualizer application
N6820VRXE Virtual receiver platform driver is a licensed feature that enables the N6820ES software to connect to and play large pre-detected IQ files.
다운로드 방법
- Click on the download link N6820ES Surveyor 4D, Core software to download the core software.
- If needed, also download the N6820ES_Extensions software and N6820VRXE virtual receiver player software.
- Follow the on-screen instructions and save the executable file(s) to your computer hard drive.
설치 방법
- First, install the core N6820ES software. Then, install the N6820ES_Extensions. During the process, you are presented with a selection list of features and drivers to be installed.
- Follow the on-screen instructions to complete the installation. If asked to reboot, reboot and re-run installer until installation is completed.
- Wait until you see the message that the software has installed correctly.
라이센스
- Requires a License
지원 문서
다운로드
Installs on: PC
운영 체제
- Windows 10
선결 조건
지원되는 계측기
- N6831A, N6841A, M9391A,M9393A,FieldFox RF/Microwave Analyzer
관련링크
The N6820ES Surveyor 4D software provides automated spectrum monitoring, signal intercept, collection and classification. Ideal for interference and detection, identification, location and reporting. Optional software and RF Sensor hardware provide fast and accurate geolocation for targeted RF emitters.
N6820ES Surveyor 4D software Key Features:
- High-speed, high-resolution spectrum search
- Automated signal survey and classification tools
- Powerful triggering and masking functions
- Scheduled alarm functions and flexible tasking
- SQL database for long-term logging and analysis
- Built-in spectrum recorder
- Flexible multi-band search modes
- Geolocation with automatic tasking of RF Sensor networks
- Compliant with Recommendation ITU-R SM.1600 “Technical identification of digital signals”
- IQ capture and recording of RF signals
다운로드 방법
- The N6820ES software install is in two parts – the core software and the extensions. Both are needed to realize the full capability of the software.
- Click the Download button to download the core software
- Follow the on-screen instructions and save the executable file to your computer hard drive
- Then, Download the N6820ES_Extensions_.exe software. The link to this file is in the "Prerequisites" section of this page.
설치 방법
- Install the core N6820ES software first then install the N6820ES extensions.
- Right click on the executable files you downloaded above and select “Run as Administrator” to install.
- Follow the on-screen instructions to complete the installation. If asked to reboot, reboot and re-run installer until installation is completed.
- Wait until you see the message that the software has installed correctly.
라이센스
- 라이센스 필요
지원 문서
설치 위치: PC
운영 체제
- Windows 10
선결 조건
지원되는 계측기
- N6841A, M9391A,M9393A,FieldFox RF/Microwave Analyzer,N6850A Broadband Omnidirectional Antenna
관련링크
The N6820ES Surveyor 4D software provides automated spectrum monitoring, signal intercept, collection and classification. Ideal for interference and detection, identification, location and reporting. Optional software and RF Sensor hardware provide fast and accurate geolocation for targeted RF emitters.
N6820ES Surveyor 4D software Key Features:
- High-speed, high-resolution spectrum search
- Automated signal survey and classification tools
- Powerful triggering and masking functions
- Scheduled alarm functions and flexible tasking
- SQL database for long-term logging and analysis
- Built-in spectrum recorder
- Flexible multi-band search modes
- Geolocation with automatic tasking of RF Sensor networks
- ITU-RSM.1600 Technical identification compliance
- IQ capture and recording of RF signals
다운로드 방법
- The N6820ES software install has been broken into two parts the core software and the extensions. Both files are required if you want the full capability of the software.
- Click the Download button to download the core software
- Follow the on-screen instructions and save the executable file to your computer hard drive
- Then, Download the N6820ES_Extensions_4.3.0.exe software. The link to this file is in the "Prerequisites" section of this page.
설치 방법
- Install the core N6820ES software first then install the N6820ES extensions.
- Right click on the executable files you downloaded above and select “Run as Administrator” to install.
- Follow the on-screen instructions to complete the installation. If asked to reboot, reboot and re-run installer until installation is completed.
- Wait until you see the message that the software has installed correctly.
라이센스
- 라이센스 필요
지원 문서
설치 위치: PC
운영 체제
- Windows 7
- Window 10
선결 조건
- The N6854A Geolocation Server and N6841A RF Sensor Software, is not required if N6820ES is used with FieldFox or M9391A/M9393A
- The Geo/ RF Sensor software is only used when Signal Surveyor is used with the N6841A RF Sensor.
- The N6820ES Extension Software should be loaded last. (see Download Instructions and also Install Instructions).
지원되는 계측기
- N6841A, M9391A and M9393A.
관련링크
새로운 기능
- M9393A PXIe 성능 벡터 신호 분석기 지원: 50 GHz
- 새로운 InstallShield 기반 설치 프로그램.
기능향상
- 위치 경보 작업 기능향상:
- 새로운 자동 트리거 레벨
- 향상된 에지 검출
- 향상된 룩백 기능
버그 픽스
- GUI 잔류 이미지 및 파편화를 야기하는 OpenText eXceed에 패치 적용
- 2016년 12월 31일 리프 세컨드 에러 수정
- 유도형 검색 스위프 비율 수정
- 2~4채널에서의 에너지 검출을 위한 대역폭 계산 수정
- 강도 알고리즘 수정(수학적 오류).
기타 필수 소프트웨어
- N6841A RF 센서 소프트웨어 – N6820ES 소프트웨어를 N6841A RF 센서와 함께 사용할 때는 센서 관리 소프트웨어가 필요합니다: N6841A_2.1.0.exe (크기: 584 Mbytes)
- N6820ES 확장 소프트웨어 - N6820ES 코어 소프트웨어를 설치한 후 필요한 소프트웨어 확장판을 다운로드하고 설치합니다: N6820ES_Exensions_4.2.0.exe (크기: 1,723 Mbytes)
다운로드 방법
- N6820ES 소프트웨어 설치는 코어 소프트웨어와 확장판의 두 부분으로 나뉘어 있습니다 소프트웨어의 전체 기능을 원할 경우 두 파일 모두 필요합니다.
- 코어 소프트웨어를 다운로드하려면 다운로드 버튼을 클릭합니다.
- 화면의 지침에 따라 실행 파일을 컴퓨터 하드 드라이브에 저장합니다.
- 그런 다음 N6820ES_Extensions_4.2.0.exe 소프트웨어를 다운로드합니다. 이 파일에 대한 링크는 위 버전 설명에 있습니다.
설치 방법
- 코어 N6820ES 소프트웨어를 먼저 설치한 다음 N6820ES 확장판을 설치합니다.
- 위에서 다운로드한 실행 파일을 마우스 오른쪽 버튼으로 클릭하고 “관리자로서 실행(Run as Administrator)”을 선택해서 설치합니다.
- 화면의 지침에 따라 설치를 완료합니다. 재부팅 메시지가 표시되면 설치가 완료될 때까지 재부팅하고 설치 프로그램을 재실행합니다.
- 소프트웨어가 올바르게 설치되었다는 메시지가 표시될 때까지 기다립니다.
라이센스
- 라이센스 필요
지원 문서
M9391A hardware support, Matlab SQL visualization tools, Windows 10 support
다운로드 방법
- Click the Download button
- Follow the on-screen instructions and save the executable file to your computer hard drive
설치 방법
- Right click on the executable file you downloaded above and select “Run as Administrator” to install
- Follow the on-screen instructions to complete the installation. If asked to reboot, reboot and re-run installer until installation is completed
라이센스
- 라이센스 필요
설치 위치: PC
운영 체제
- Windows 8
- Windows 7
- Window 10
선결 조건
Requires N6841A RF Sensor Software, Version 2.0.6
지원되는 계측기
- N6841A, M9391A
여러 협대역 채널 지원. 협대역 기록, 범용 신호 탐지 협대역 확인, 새로운 범용 신호 탐지 탐지기, 다양한 사용자 인터페이스 개선. N6841A 소프트웨어 버전 2.0.5 필요.
다운로드 방법
- 설치 프로그램을 다운로드한 다음, 다운로드한 파일 실행
설치 방법
- 재부팅해야 하는 경우 재부팅 하고나서 설치가 완료될 때까지 설치 프로그램을 재실행하십시오.
라이센스
- 라이센스 필요
다운로드 방법
설치 프로그램을 다운로드한 다음 다운로드된 파일을 실행합니다.
설치 방법
- 재부팅 메시지가 표시되면 재부팅한 다음 설치가 완료될 때까지 설치 프로그램을 재실행합니다.
라이센스
- 라이센스 필요
다운로드 방법
설치 프로그램을 다운로드한 다음 다운로드된 파일을 실행합니다.
설치 방법
- 사용 가능한 정보 없음
라이센스
- 라이센스 필요