For a complete list of all IVI drivers from Keysight, please visit www.keysight.com/find/drivers

This driver download installs the IVI-C, IVI-COM, and MATLAB driver components, as well as the soft front panel and kernel device driver.

Keysight modular drivers also require that Keysight IO Libraries Suite 16.1 or greater be installed. To get the latest release of the IO Libraries Suite, go to www.keysight.com/find/iosuite

Current Version Details
Version 1.0.6.2
Models Supported M9403A, M9404A, M9405A, M9406A, M9407A, M9408A
IO Libraries Required Version 16.2 or greater
Driver Types and Version

IVI-C (32/64-bit) 1.0.6.2
IVI-COM (32/64-bit) 1.0.6.2
MATLAB (32-bit) 1.0.6.2

Soft Front Panel Version 1.0.6.2
IVI Classes Supported

IviDriver 1.0

Minimum IVI Shared Components Version 2.2.1.0
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2014-03-25 1.0.6.2 Fixes a defect when reading the serial number.
Release Date Version
2014-03-25 1.0.6.2
Version Description
Fixes a defect when reading the serial number.

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run the downloaded installer.

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP

Supported Instruments

  • M9403A, M9404A, M9405A, M9406A, M9407A, M9408A
No previous versions available
SHOW MORE