What are you looking for?
User Defined Application (UDA) Generator
The User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for DCA-X, Infiniium, and InfiniiVision oscilloscopes with minimal programming.
The generator tool can be installed on an Infiniium or DCA-X oscilloscope or a PC.
The generator tool is free, but your oscilloscope or controller PC must have the D9010UDAA (or older N5467B/C or N1019A) license in order to run generated applications.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2023-05-01 | 4.20.3.0 | The User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for DCA-X, Infiniium, and InfiniiVision oscilloscopes with minimal programming. |
릴리스 날짜 | 버젼 |
---|---|
2023-05-01 | 4.20.3.0 |
Version Description |
---|
The User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for DCA-X, Infiniium, and InfiniiVision oscilloscopes with minimal programming. |
다운로드 방법
Click the download button and save the file to a temporary directory on the Infiniium oscilloscope or a PC.
설치 방법
On the oscilloscope or PC, open (execute) the downloaded file, and follow the on-screen installation instructions.
라이센스
- Requires a License
지원 문서
Installs on: PC / Instrument
운영 체제
- Windows 7
- Windows 10
선결 조건
- Information Not Available
지원되는 계측기
- DCA-X wide-bandwidth oscilloscopes; Infiniium UXR-Series, MXR/EXR-Series, S-Series, V-Series, Z-Series, 9000 Series, 90000 X-Series, 90000 Q-Series, 90000 Series, and 80000 Series oscilloscopes; InfiniiVision 1000 X-Series, 2000 X-Series, 3000T X-Series, 4000 X-Series, and 6000 X-Series oscilloscopes
다운로드 방법
Click the download button and save the file to a temporary directory on the Infiniium oscilloscope or a development PC.
설치 방법
On the oscilloscope or development PC, open (execute) the downloaded file, and follow the on-screen installation instructions.
라이센스
- Requires a License
지원 문서
Installs on: PC / Instrument
운영 체제
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
선결 조건
Please see the release notes under Supporting Documentation.
지원되는 계측기
- 80000, 90000, 90000-X Series and 9000 Series Infiniium oscilloscopes