The User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for DCA-X, Infiniium, and InfiniiVision oscilloscopes with minimal programming.

The generator tool can be installed on an Infiniium or DCA-X oscilloscope or a PC.

The generator tool is free, but your oscilloscope or controller PC must have the D9010UDAA (or older N5467B/C or N1019A) license in order to run generated applications.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2023-05-01 4.20.3.0 The User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for DCA-X, Infiniium, and InfiniiVision oscilloscopes with minimal programming.
Veröffentlichungsdatum Version
2023-05-01 4.20.3.0
Version Description
The User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for DCA-X, Infiniium, and InfiniiVision oscilloscopes with minimal programming.

How to Download

  • Click the download button and save the file to a temporary directory on the Infiniium oscilloscope or a PC.

How to Install

  • On the oscilloscope or PC, open (execute) the downloaded file, and follow the on-screen installation instructions.

Lizenzierung

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 7
  • Windows 10

Voraussetzungen

  • Information Not Available

Supported Instruments

  • DCA-X wide-bandwidth oscilloscopes; Infiniium UXR-Series, MXR/EXR-Series, S-Series, V-Series, Z-Series, 9000 Series, 90000 X-Series, 90000 Q-Series, 90000 Series, and 80000 Series oscilloscopes; InfiniiVision 1000 X-Series, 2000 X-Series, 3000T X-Series, 4000 X-Series, and 6000 X-Series oscilloscopes

How to Download

  • Click the download button and save the file to a temporary directory on the Infiniium oscilloscope or a development PC.

How to Install

  • On the oscilloscope or development PC, open (execute) the downloaded file, and follow the on-screen installation instructions.

Lizenzierung

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2

Voraussetzungen

  • Please see the release notes under Supporting Documentation.

Supported Instruments

  • 80000, 90000, 90000-X Series and 9000 Series Infiniium oscilloscopes
SHOW MORE