What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E6630A Wireless Connectivity Test Set Instrument Software
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2014-03-17 | A.13.92 | Downloadable installation file of the latest version of instrument software. |
Veröffentlichungsdatum | Version |
---|---|
2014-03-17 | A.13.92 |
Version Description |
---|
Downloadable installation file of the latest version of instrument software. |
How to Download
Installing instrument software into an E6630A is similar to installing software on a Microsoft Windows based PC.
- If your E6630A is connected to the network, download the instrument software download file directly onto the instrument and run the file.
- Otherwise, download the file directly onto your PC and transfer the file to the instrument using a large capacity USB storage device (2GB).
Note: Do not extract the instrument software file onto your personal computer or laptop. It is required that the instrument software file is run on the E6630A itself.
How to Install
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows 7
Voraussetzungen
None
Supported Instruments
- E6630A
Keine Softwareversion verfügbar
SHOW MORE