Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2014-03-17 A.13.92 Downloadable installation file of the latest version of instrument software.
Veröffentlichungsdatum Version
2014-03-17 A.13.92
Version Description
Downloadable installation file of the latest version of instrument software.

How to Download

  • Installing instrument software into an E6630A is similar to installing software on a Microsoft Windows based PC.

    • If your E6630A is connected to the network, download the instrument software download file directly onto the instrument and run the file.
    • Otherwise, download the file directly onto your PC and transfer the file to the instrument using a large capacity USB storage device (2GB).
  • Note: Do not extract the instrument software file onto your personal computer or laptop. It is required that the instrument software file is run on the E6630A itself.

Lizenzierung

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Operating System

  • Windows 7

Voraussetzungen

  • None

Supported Instruments

  • E6630A
Keine Softwareversion verfügbar
SHOW MORE